MMS 22-IOL-M08
Programmable magnetic switches
ID 315830
Programmable magnetic switch MMS 22-IO link, Teach function
- Cable length: 31 cm
- Electrical connection: M8, 4-pin Male Connector
- Nominal voltage: 24 V
Technical details
| Measuring principle | magnetic |
|---|---|
| Number of switching points | Analog (IO-Link) |
| Teach function | yes |
| Linearity [%] | 15 |
| Repeat accuracy R of final value maximum | < ±3% |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| LED display in sensor | yes |
| Response time/type. Switching time [ms] | 6.0 |
| Communication interface | IO-Link |
| Specification | V1.1 |
| Transmission rate | COM2 |
| Port | Class A |
| Nominal voltage [V] | 24.0 |
| Min. operating voltage [V] | 18.0 |
| Max. voltage [V] | 30.0 |
| Max. ripple (% of Ue) | <2 % Vss |
| Type of voltage | DC |
| Nominal current [mA] | 15.0 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | GV-5H (PA), black |
| Cable connector/cable end | M8, 4-pin Male Connector |
| Cable length [cm] | 31.0 |
| Cable diameter [mm] | 2.55 |
| Cable design (wire cross section/number of wires) | 4x 0,05mm2 |
| Cable sheath material | PUR |
| Min. bending radius (dynamic) [mm] | 26.0 |
| Min. bending radius (static) [mm] | 13.0 |
| Weight [g] | 10.0 |
| IP protection class | 67 |
| Protection class | III |
| Drilling emulsion resistance * | yes |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).