arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 160 Z145-SFG

ROTA-S plus 2.0 160 Z145-SFG

Stationäre 3-Backenfutter, manuell betätigt

Ident.-Nr. 819911

Begrenzt verfügbar
고정형 수동 선반 척 표준

제품 특징:
  • 3죠 웨지 바 척
  • 죠(Jaw) 퀵 체인지 시스템
  • 관통 구멍: 42 mm
  • 스핀들 홀더: Z145
  • 죠 인터페이스: 각진 톱니
기술 데이터:
  • 죠당 스트로크: 6.5 mm
  • 톱니 피치: 4.8 mm
  • 최대 클램핑 포스: 65 kN
  • 최대 토크: 80 Nm
  • 최대 회전 속도: 5400 1/min
  • 중량: 7.9 kg
Verzahnung Schräge Verzahnung
Max. Spannkraft [kN] 65.0
Max. Drehmoment [Nm] 80.0
Hub pro Backe [mm] 6.5
Zahnteilung [mm] 4.8
Gewicht [kg] 7.9

Lieferumfang
Handspannfutter, Grundbacken mit Kreuzversatz, Befestigungsschrauben, Spannschlüssel, SCHUNK Magnete, Kurzbetriebsanleitung, Betriebsanleitung; ohne Aufsatzbacken