ER 25 P HSK-A 100x100
Mandrins à pince ER de précision
ID 1349157
ER 25 P HSK-A 100x100, Porte-outils
- Mandrins à pince ER de précision
- Gammes: Mandrins à pince ER de précision
- Interface de porte-outils: HSK-A 100
- Longueur de projection: 100 mm
- Concentricité: ≤ 0,003 mm à 2,5 x DPrécision de concentricité ≤ 0,003 mm à 2,5 x D en utilisant la pince de serrage de précision ER et un couple défini
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Détails techniques
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 25 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 44.0 |
| D3 [mm] | 42.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| Projecting length L1 [mm] | 100.0 |
| L4 [mm] | 24.0 |
| L5 [mm] | 71.0 |
| G | M18x1.5 |
| Weight [kg] | 2.67 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request