AZB JIS-BT 40 30° MAS 403
保持ノブ
ID 9938229
保持ノブ AZB JIS-BT 40 30° MAS 403
- 保持ノブ、 DIN ISO 7388-3 form JF
- 直径 D1: 15 mm
- 長さ L1: 60 mm
Technical details
| D1 [mm] | 15.0 |
|---|---|
| D2 [mm] | 10.0 |
| D3 [mm] | 17.0 |
| L1 [mm] | 60.0 |
| L2 [mm] | 35.0 |
| L3 [mm] | 28.0 |
| a [°] | 30.0 |
| G1 | M16 |
| Weight [kg] | 0.03 |
Former standard: MAS 403 30°/45°
Provedení
Upínací čepy DIN ISO 7388-3 forma JF