SSH-VL SW16-420
Acessórios para placas de torno padrão
ID 88001937
Accessories lathe chucks standard
Product features:
Product features:
- Long square actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- Long version.
- Suitable for: ROTA-G 315-102
- Wrench size: 16
- Length: 420 mm
- Weight: 2.5 kg
Technical details
| Square socket | 16.0 |
|---|---|
| Length [mm] | 420.0 |
| Weight [kg] | 2.5 |