SGP-2 192-130-22
Swivel plates
ID 432256
标准型系统卡爪
产品特性:
产品特性:
- 摆动板,活动式
- 接口 1: W-38
- 适用于: KSX 125, KSX-C 125
- 尺寸: 192 x 130 x 22 mm
- 重量: 4.3 kg
Technical details
| Width [mm] | 192.0 |
|---|---|
| Depth [mm] | 130.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 4.3 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws