arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGP-2 195-105-22

SGP-2 195-105-22

Swivel plates

ID 1453108

In stock
System jaws, standard

Product features:
  • Swivel plate
  • Quick-change jaw
  • Interface 1: W-38
  • Suitable for: KSX-C2 125
Technical data:
  • Dimensions: 195 x 105 x 22 mm
  • Weight: 4.1 kg
Šířka [mm] 195.0
Hloubka [mm] 105.0
Výška [mm] 22.0
Svazek kus
Vlastní hmotnost [kg] 4.1

Rozsah dodávky
Čelist systému; bez 6násobných reverzních čelistí