arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SDV-P 125-E-P Illustration similar

SDV-P 125-E-P

Pressure maintenance valve

ID 300127

Ready for shipment from stock
Pressure maintenance valve SDV-P, Size: 125, Variant for direct mounting on parallel grippers, Manual quick ventilation
Manual quick ventilation yes
Direct connection to* PGN-plus 125
Nominal diameter (DN) [mm] 4
Rate of flow [l/min] 200
Pressure loss, input/output [bar] 0.5
Min. operating pressure [bar] 2
Max. operating pressure [bar] 9
IP protection class 67
Min. ambient temperature [°C] -10
Max. ambient temperature [°C] 80
Valve switching time [ms] 30
Weight [kg] 0.33
*also suitable for other grippers with the same screw connection diagram

General notes about the series

Rate of flow
For the SDV-P and SDV-P-E variants, the possible volume of flow through the valve depends on the used pneumatic hoses. The table shows the flow rate according to the used pneumatic hose (reference pressure 6 bar). The diameter refers to the outer diameter of the hose. The relevant inner diameter can be slightly different depending on the manufacturer and minimally affect the values. The SDV-P-E-P variant does not have hose-dependent flow rates

Valve switching time
purely the switching time of the SDV-P valve without other loads. Valve switching times must be added to the movement times on the load side, such as the opening and closing times of the respective gripper.

Pressure loss, input/output
Describes the pressure loss between input and output pressure through the spring-actuated check valves. This pressure loss may have to be taken into account when the connected actuators are configured.

Manual quick ventilation
The SDV-P-E and SDV-P-E-P variants are equipped with manual quick-release ventilation. They allow venting the connected actuators without having to remove the pneumatic hoses (for example, During set-up or before restarting the system after an emergency stop).

Housing material
Aluminum

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months