arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
CMS

CMS

手动更换系统
操作便捷的手动快换系统,具有种类丰富的拓展件

With its user-friendliness, diversity of modules, and extensive range of accessories, the CMS manual change system is highly impressive . It can be used on robots as well as in stationary applications, wherever tool changes are important.

Take advantage of the benefits

  • Increased process reliability
    By means of integrated locking and tool presence monitoring in all sizes (sensors optional)

  • Integrated air feed-throughs
    All feed-throughs can be used radially and axially for pneumatics and vacuum.
    Basic variant available without integrated feed-through

  • Direct screw mounting of electrical, pneumatic and fluid modules
    Enables versatile energy transmission for controlling a wide range of tools

  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The corresponding NSF certificates can be found at https://info.nsf.org/USDA/Listings.asp can be called up with the help of the lubricant details in the operating manual.

CMS in use

For existing customers, SCHUNK offers the CMS manual change system as a 1:1 replacement for the predecessor model. It complements the proven attributes of the predecessor model with new functions.
The mechatronic gripper EGU can be changed manually and without additional tools via the locking lever.
The mechatronic gripper EGU is connected to the cobot via the CMS change system. In applications with a large variety of parts, the gripper is particularly suitable due to its large stroke and force range.

Manual tool change

The application video shows how quickly and easily tools can be changed with the CMS change system. The mechatronic gripper EGU and the pneumatic gripper PGL-plus-P are replaced. The high diversity of modules for the change system offers a wide range of media transmission options