AFS3 IOL 99
Accessories for the standard quick-change pallet systems
ID 1488904
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Retrofittable monitoring segment
- Control via IO-Link
- Monitoring the "open" and "clamped" positions as well as "closed without clamping pin"
- Monitoring pallet presence
- Suitable for: Module Ø 99
- Dimensions: 44 x 38,2 x 16 mm
- Threaded connection: M4
- Mains voltage: 24 V DC
- Weight: 0.1 kg
Technical details
| Number of clamping balls | 121.0 |
|---|---|
| Thread | M4 |
| Weight [kg] | 0.1 |
Levering
Bewakingseenheid, handleiding