arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
PEB 50-57-4 Illustration similar

PEB 50-57-4

Accessories for standard magnetic clamping technology

ID 1311957

现货供应
Accessories for standard magnetic clamping technology

Product features:
  • 4-way pole block
Technical data:
  • Dimensions: 230 x 50 x 57 mm
  • Pole field: 4-way (1 x 4)
  • Pole thread: M8
  • Weight: 5.2 kg
Length [mm] 230.0
Width [mm] 50.0
Height [mm] 57.0
Weight [kg] 5.2

Scope of delivery
Pole block, fastening screws