arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G8 100-35-10

GBS-G8 100-35-10

Stepped jaw

ID 1373337

Availability on demand
Top jaws, standard

Product features:
  • Stepped jaw, grip 8 mm
  • Interface 1: W-100-1
Technical data:
  • Dimensions: 100 x 35 x 10 mm
  • grip step: 8 mm
  • Number of grid holes: 12
  • Weight: 0.22 kg
Width [mm] 100
Depth [mm] 10
Height [mm] 35
Bundle piece
Weight [kg] 0.22

Scope of delivery
Top jaw, fastening screws