FFK-T1 Z170-A6
Standard adapter plate
ID 805102
Standard adapter plate
Product features:
Product features:
- Direct flange
- For hydraulically actuated power lathe chucks
- Chuck side: Z170
- Machine side: ISO 702-1 Nr. 6
- Chuck pitch circle: 133.4 mm
- Spindle pitch circle: 133.4 mm
- Height: 17 mm
- Through-hole: 103.2 mm
- Weight: 2.2 kg
Technical details
| 卡盘侧 | Z170 |
|---|---|
| 机床侧 | ISO 702-1 Nr. 6 |
| 卡盘节圆 [mm] | 133.4 |
| 主轴节圆 [mm] | 133.4 |
| 高度 [mm] | 17.0 |
| 通孔 [mm] | 103.2 |
| 重量 [kg] | 2.2 |
标配范围
法兰板,安装螺纹