KSH3-LH 160-IM
ID 1467605
产品特性:
- 双爪夹具
- 中心夹紧
- 大行程
- 感应式夹爪监控
- 基爪: 细齿和榫槽
- 尺寸: 160 x 160 x 87,2 mm
- 最大工作压力下的夹持力: 40 kN
- 单指行程: 8 mm
- 最大卡爪高度: 60 mm
- 重复精度: 0.01 mm
- 工作压力: 10 - 120 bar
- 每双行程油耗: 100 cm³
- 闭合/张开时间: 1.5 s
- 重量: 14 kg
Technical details
| Stroke per jaw [mm] | 8.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 40.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 120.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 25.0 |
| Oil consumption per double stroke [cm³] | 100.0 |
| Closing/opening time [s] | 1.5 |
| Weight [kg] | 14.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, inductive proximity switch, connection cable, cover, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Inductive monitoring of clamping slide positions
Possibility to monitor two jaw positions between the end positions of the base jaws using proximity switches (e.g. "open" and "clamped").
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)