MSC-PM35 Ø300
适于磨削应用的MAGNOS
ID 422287
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck permanent
- Technology: Radial pole
- Magnet type: Neodymium
- Dimensions: Ø300 x 78 mm
- Number of poles: 18
- Max. clamping force: 80 N/cm²
- Min. workpiece thickness: 5 mm
- Straight recess mount: ø150 x 6 mm
- Through hole possible up to: 58 mm
- Rear fastening screw thread: M6
- Max. working temperature: 80 °C
- Weight: 37 kg
Technical details
| H [mm] | 78.0 |
|---|---|
| Max. clamping force [N/cm²] | 80.0 |
| Number of poles | 18.0 |
| Min. workpiece thickness [mm] | 5.0 |
| Weight [kg] | 37.0 |
Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual