GWB
Angular gripper
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Alternative products:
180° angular gripper with gripping force maintenance and a slotted link gear
Description
Advantages – Your benefits
- Opening angle adjustable from 20° to 180°
for a versatile field of applications - Spring-supported gripping force maintenance
holds the workpiece even in case of a loss of pressure - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Crank mechanism
Slotted link gear for very high gripping forces when the workpiece is contacted
Options and special information
- 180°-angular grippers (radial grippers) are advantageous in order to avoid additional stroke motions. Since every jaw swivels away by 90°, the gripper is outside of the working area, and a stroke motion back of the whole gripper is no more necessary.
- Please use this gripper for replacement orders only. For new designs please use the follow-up gripper. We will gladly offer advice, please do not hesitate to contact us.