arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSA plus 码垛模块

NSA plus 码垛模块

托盘模块
Maintenance-free, completely sealed quick-change pallet module for automated palletizing made of stainless steel

Advantages – Your benefits

  • Integrated monitoring and lifting function make this development particularly suitable for automated production
    Maximum process reliability even with rough machining
  • All modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • Extremely flat design
    For maximum utilization of the machine room
  • Integrated cleaning function
    No chips or coolant on the flat work surface

Options and special information

  • The specialist for automated production
    The palletizing module VERO-S NSA plus ensures maximum precision for automated machine loading. The extra low installation height means plenty of space is left in the machine room. The extremely robust design ensures a secure hold, even during rough machining.
  • The module ensures a chip-free flat work surface for workpieces due to its forced air flow. Positioned within seconds, it clamps with a high-precision repeat accuracy of < 0.005 mm – absolutely reliable around the clock. In the module, all queries such as "open" and "closed" or monitoring for the system control are integrated as standard features.
  • All monitoring systems as module open/closed or monitoring of the pallet presence are already included into the module in standard.