ROTA NCS 400/6 Z300-KV
6-jaw power chuck without through-hole
ID 865050
This product has been discontinued and is no longer available.
Standard power lathe chucks without through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- 6-jaw lever chucks
- Hermetically sealed
- Active pull down of the base jaws
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 11 (Z300)
- Jaw interface: Tongue and groove
- Stroke per jaw: 7.7 mm
- Piston stroke: 25 mm
- Jaw pull-down: 0.3 mm
- Pendulum compensation: ± 3 mm
- Max. clamping force: 80 kN
- Max. actuating force: 48 kN
- Max. rotational speed: 2000 1/min
- Weight: 150 kg
Technical details
| Spindeltyp | ISO 702-4 |
|---|---|
| Spindelgröße | Nr. 11 (Z300) |
| Verzahnung | Kreuzversatz |
| Max. Drehzahl [1/min] | 2000.0 |
| Max. Spannkraft [kN] | 80.0 |
| Max. Betätigungskraft [kN] | 48.0 |
| Hub/Backe [mm] | 7.7 |
| Niederzug [mm] | 0.3 |
| Hebellänge [mm] | 53.5 |
| Kolbenhub (H) [mm] | 25.0 |
| Pendelausgleich [mm] | ± 3 |
| Eigenmasse [kg] | 150.0 |
Spannkraft-Drehzahl-Diagramm
Spannkraft-Drehzahl-Diagramm
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SRK 200, 7.8 kg
- red
-
SRK 200, 6.24 kg
- yellow
-
SRK 200, 3.9 kg
- green
-
Erforderliche Mindestspannkraft Fspmin 33 %