KSC3-K precise 125-235
Basic clamping vise
ID 1577207
Standard single-acting vise
Product features:
Product features:
- With system jaws
- Nickel-plated base body
- Prepared for VERO-S
- With reversible jaws, smooth
- Dimensions: 125 x 235 x 83 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 11.6 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Max. clamping force [kN] | 35.0 |
| Max. torque [Nm] | 100.0 |
| Weight [kg] | 11.6 |
Scope of delivery
Vise, reversible jaws smooth, operating manual; without torque wrench