CELSIO CF JIS-BT 40 Ø25x130
热缩刀柄
ID 1474409
CELSIO CF JIS-BT 40 Ø25x130, 刀柄
- 热缩刀柄
- 系列: CELSIO
- Cool Flow 版本
- 刀具夹持接口: JIS-BT 40
- 夹持直径: 25 mm
- 突出长度: 130 mm
- 回转精度: 在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 680 Nm
技术细节
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | JIS-BT 40 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| Clamping diameter D1 | 25 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L2 [mm] | 59.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 103.0 |
| G | M16x1 |
| Min. torque [Nm] | 680.0 |
| Weight [kg] | 2.0 |
| Cool Flow variant | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request