arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M JIS-BT 30 Ø4x52 Illustration similar

TRIBOS-M JIS-BT 30 Ø4x52

Polygonal toolholders

ID 225669

TRIBOS-M JIS-BT 30 Ø4x52, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-Mini
  • Toolholder interface: JIS-BT 30
  • Clamping diameter: 4 mm
  • Projecting length: 52 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 2.5 Nm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface JIS-BT 30
Toolholder standard DIN ISO 7388-2 JD
Clamping diameter D1 4 mm
D2 [mm] 9.0
D3 [mm] 11.0
D4 [mm] 16.0
Projecting length L1 [mm]/[inch] 52 mm / 2.0"
L4 [mm] 22.5
L5 [mm] 25.2
L6 [mm] 30.0
Min. torque [Nm] 2.5
Weight [kg] 0.25
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request