KSC-D 80-300
Basic clamping vise
ID 1322945
Standard double vise
Product features:
Product features:
- Without system jaws
- To match VERO-S
- Dimensions: 80 x 300 x 55 mm
- Max. clamping force: 25 kN
- Max. torque: 100 Nm
- Weight: 8 kg
Technical details
Vise width [mm] | 80 |
---|---|
Max. clamping force [kN] | 25 |
Max. torque [Nm] | 100 |
Weight [kg] | 8 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench