AFS3 138 PMI
Accesorios para sistemas de cambio rápido de palés estándar
ID 1325645
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Inductive monitoring segment
- Monitoring the "open" and "clamped" positions as well as issuing an error message when "closed without clamping pin"
- Monitoring pallet presence
- Suitable for: Module Ø 138
- Mains voltage: 24 V DC
- Weight: 0.34 kg
- For teacing, a teach device (40103327) can be purchased separately.
Información técnica
| Weight [kg] | 0.34 |
|---|
Scope of delivery
Monitoring segment, fastening screw; without teaching device