arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KMR HSK 40

KMR HSK 40

Tubes pour fluide de refroidissement

ID 9799137

KMR HSK 40, Tubes pour fluide de refroidissement
  • Pour interface: HSK 40
  • Diamètre: 8 mm
  • Filetage : M12x1
For interface HSK 40
D1 [mm] 8.0
L1 [mm] 7.5
L2 [mm] 29.0
G M12x1
Weight [kg] 0.009
HSK design with two O-rings - axially sealed - according to DIN 69895