UGE 10
Kleminserts
The clamping insert UGE enables the production of claw jaws from jaw blanks, ensuring safe clamping of blanks/forged parts, and workpieces made of high-strength materials. In addition, high torques for heavy cuts can be transferred and costs can be reduced by replacing the worn out inserts.
UGE 10 is suitable for flat and round clamping surfaces as well as for O.D. and I.D. clamping. The clamping insert is attached from the front, where it can be placed in a round or a flat groove. The thread is easy to manufacture. Hardening of the chuck jaws is required.
UGE 10 is suitable for flat and round clamping surfaces as well as for O.D. and I.D. clamping. The clamping insert is attached from the front, where it can be placed in a round or a flat groove. The thread is easy to manufacture. Hardening of the chuck jaws is required.