arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
SZA 40-13 Illustration similar

SZA 40-13

Hard Claw Jaws for O.D. Clamping

IDnr. 138302

SZA 40-13, Hard Claw Jaws for O.D. Clamping

Product features:
  • Serration: 3/32" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Product group Hard Claw Jaws for O.D. Clamping
Serration 3/32" x 90°
Slot width N [mm] 25.5
Width B [mm] 60.0
Height H [mm] 78.0
Length L [mm] 131.0
Clamping depth T [mm] 33.0
Thread workpiece stop G M8
Hole spacing b [mm] 35.0
Screws M20
Material Steel 16MnCr5, hardened
m/set [kg] 8.0