arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTD-Mini-43LP SI-62-0.75 Illustration similar

FTD-Mini-43LP SI-62-0.75

Force/torque sensor
Force/torque sensor FT, Size: Mini43LP

  • evaluation via: DAQ
  • Measuring range Fx, Fy: ± 62 N
  • Measuring range Fz: ± 62 N
  • Measuring range Mx, My: ± 0.75 Nm
  • Measuring range Mz: ± 1.25 Nm
evaluation via DAQ
Weight [kg] 0.05
Calibration SI-62-0.75
Measuring range Fx, Fy [N] ± 62
Measuring range Fz [N] ± 62
Measuring range Mx, My [Nm] ± 0.75
Measuring range Mz [Nm] ± 1.25
Overload Fx, Fy [N] ± 1200
Overload Fz [N] ± 1200
Overload Mx, My [Nm] ± 15
Overload Mz [Nm] ± 25
Resonant Frequency Fx, Fy, Mz [Hz] 5200.0
Resonant Frequency Fz, Mx, My [Hz] 7300.0
Resolution Fx, Fy [N] 0.015625
Resolution Fz [N] 0.015625
Resolution Mx, My 2.0E-4
Resolution Mz 3.0E-4
Diameter D [mm] 43.0
Height Z [mm] 7.9
DAQ version yes
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP60, 65, 68 available as an option

Housing
Aluminum and stainless steel

Warranty
12 months