HLM 100-H050-ASP
ID 314590
- Max. Hub: 50 mm
Technical details
| Hub [mm] | 50.0 |
|---|---|
| Kraft ausfahren [N] | 294.0 |
| Kraft einfahren [N] | 247.0 |
| Wiederholgenauigkeit [mm] | 0.02 |
| Kolbendurchmesser [mm] | 25.0 |
| Stangendurchmesser [mm] | 10.0 |
| Min. Betriebsdruck [bar] | 3.0 |
| Max. Betriebsdruck [bar] | 8.0 |
| Nennbetriebsdruck [bar] | 6.0 |
| Zylindervolumen/10 mm pro Doppelhub [cm³] | 4.9 |
| Gesamtlänge [mm] | 179.0 |
| Schutzart IP | 40 |
| Min. Umgebungstemperatur [°C] | 5.0 |
| Max. Umgebungstemperatur [°C] | 60.0 |
| Eigenmasse [kg] | 1.99 |
| Antriebskonzept | Kolbenstangenzylinder |
| Länge X [mm] | 179.0 |
| Breite Y [mm] | 86.0 |
| Höhe Z [mm] | 60.0 |
| Moment Mx max. [Nm] | 37.0 |
| Moment My max. [Nm] | 33.1 |
| Moment Mz max. [Nm] | 16.55 |
| Abstand N (für Momentenbelastung) [mm] | 44.0 |
| Max. Kraft axial Fz max. [N] | 750.0 |
| Version mit Haltebremse | ja |
Dimensionen und max. Belastungen
Dimensionen und max. Belastungen
Die angegebenen Kräfte und Momente sind Maximalwerte bei Einzelbelastung. Treten gleichzeitig mehrere Kräfte und/oder Momente auf, kann der Anwendungsfall mit der Toolbox berechnet werden. Die Kraft Fy kann nur über die Toolbox berechnet werden.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide or the base body. Valve switching times, hose filling times, or PLC reaction times are not a part of this and are to be considered when cycle times are calculated.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, anodized
Guidance
Backlash-free, pre-loaded cross roller guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
incl. shock absorbers
Warranty
24 months
Service life characteristics
on request