SLD 11-S
- Max. stroke: 1000 mm
- Max. driving force: 180 N
Technical details
| Drive concept | Linear direct drive |
|---|---|
| Max. nominal stroke H [mm] | 1000.0 |
| Max. driving force [N] | 180.0 |
| Nominal force [N] | 62.0 |
| Repeat accuracy [mm] | 0.01 |
| Max. speed [m/s] | 3.0 |
| Max. acceleration [m/s²] | 100.0 |
| Max. current [A] | 6.5 |
| Max. standstill current (rated current) [A] | 1.1 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 40.0 |
| Weight slide and motor [kg] | 1.0 |
| Weight of end plates [kg] | 0.05 |
| Additional mass per 100 mm stroke [kg] | 0.46 |
| Length X [mm] | 120.0 |
| Force Fy dyn [N] | 6280.0 |
| Force Fz dyn [N] | 6280.0 |
| Moment Mx dyn [Nm] | 195.0 |
| Moment My dyn [Nm] | 140.0 |
| Moment Mz dyn [Nm] | 140.0 |
| Geometrical moment of inertia ly [mm⁴] | 14500.0 |
| Geometrical moment of inertia lz [mm⁴] | 320400.0 |
| Friction [N] | 15.0 |
| Cleanroom class ISO 14644-1 | 4 |
| Cleanroom class: ISO 14644-1 | 2015 |
Dimensions and load data
Dimensions and load data
General notes about the series
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
How to get to the online configurator
The configurator is either linked on the SCHUNK website via the appropriate linear unit or can https://schunk.com/de/de/konfigurator-linearmodule called up directly.
Guidance
Rail guide
Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor
Stroke measuring system
Non-contact measuring system with absolute and incremental versions; available with 1Vss, HIPERFACE®, HIPERFACE DSL®, DRIVE-CLiQ and EnDat 2.2 interfaces. Other interfaces are available on request.
Profile
Aluminum base plate with profiled rail guide
Slide
Aluminum slide, primary part and measuring system reading head directly integrated
Scope of delivery
Accessory kit with centering sleeves, safety information (product-specific instructions are available online)
Drive controller
Consultation on parameter settings for drive controllers from BOSCH (IndraDrive, IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.
Warranty
24 months