RCV-490
Deburring spindle
ID 1423327
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Deburring spindle RCV, Size: 490, pneumatic
- Max. compensation X: ± 8.3 mm
- Max. compensation Y: ± 8.3 mm
Technical details
| Power [W] | 490.0 |
|---|---|
| Idle speed [1/min] | 30000.0 |
| Nominal speed [1/min] | 15000.0 |
| Max. compensation angle X [°] | ± 3 |
| Max. compensation X [mm] | ± 8.3 |
| Max. compensation angle Y [°] | ± 3 |
| Max. compensation Y [mm] | ± 8.3 |
| Axis fixation | integrated |
| Recommended compensation path [mm] | ± 4.1 |
| Min. radial compensation force [N] | 7.0 |
| Max. radial compensation force [N] | 53.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Operating pressure [bar] | 6.2 |
| maximum air consumption [l/s] | 19.0 |
| Tool holder | Collet ER-11 6 mm and 8 mm |
| Air connection spindle | 10 mm |
| Compensation air connection | 4 mm |
| Weight [kg] | 3.36 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 120.7 |
| Height Z [mm] | 271.3 |
| Force Fx max. [N] | 53.0 |
| Force Fy max. [N] | 53.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (<5 µm, dry) and oiled compressed air (1-2 drops per minute)
Warranty
24 months