arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MWK-020-2P-0E Illustration similar

MWK-020-2P-0E

ID 305623

Miniature change system MWS, Size: 020, Miniature change head, manual

  • No. of fluid feed-throughs: 2
  • Max. total payload: 0.5 kg
Recommended handling weight [kg] 0.5
Repeat accuracy [mm] 0.1
Weight [g] 7.0
Min./max. distance when locking [mm] 0.25
No. of fluid feed-throughs 2.0
Max. permissible XY axis offset [mm] ± 0.3
Max. permissible angular offset [°] ± 0.8
Diameter D [mm] 20.0
Height Z [mm] 5.0
Moment Mx max. [Nm] 0.5
Moment My max. [Nm] 0.5
Moment Mz max. [Nm] 0.2
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
manual

Operating principle
by turning the locking lever, the head and adapter are locked and unlocked.

Media transmission
Integrated pneumatic and electric feed-throughs

Housing
stainless steel

Scope of delivery
Electrical feed-throughs, O-rings for pneumatic feed-throughs, and small components for mounting

Warranty
24 months