NSR-A 160-000-000
ID 303160
- Piston stroke monitoring: optional
- Max. total payload: 300 kg
Technical details
| Piston stroke monitoring | optional |
|---|---|
| Locking force [N] | 15000.0 |
| Repeat accuracy [mm] | 0.02 |
| Weight [kg] | 1.6 |
| Max. distance when locking [mm] | 1.0 |
| Lock/unlock main connection | M5 |
| Min. operating pressure [bar] | 5.0 |
| Max. operating pressure [bar] | 6.0 |
| Min. pressure to unlock [bar] | 5.0 |
| Nominal operating pressure [bar] | 6.0 |
| Air purge connection | M5 |
| Max. air pressure air purge [bar] | 6.0 |
| Min. ambient temperature [°C] | 15.0 |
| Max. ambient temperature [°C] | 60.0 |
| Length X [mm] | 159.0 |
| Width Y [mm] | 60.0 |
| Height Z [mm] | 62.0 |
| Moment Mx max. [Nm] | 600.0 |
| Moment Mz max. [Nm] | 1600.0 |
The scope of delivery for a pallet adapter already includes a clamping pin. However it can also be ordered separately.
Dimensions and maximum loads
Dimensions and maximum loads
The indicated values are the maximum mechanical loads. Loads caused by dynamics have to be considered in the interpretation for finding the suitable unit.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
interior wedge-hook kinematics
Media transmission
Optional via electrical modules and/or fluid modules.
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Scope of delivery
Pallet change system in the version ordered, elements for mechanical connection and safety information (product-specific instructions available online)
Warranty
24 months