SHK-050-000-000
ID 310410
Alternative products:
- Piston stroke monitoring: optionally via attachment kit
- No. of fluid feed-throughs: 6
- Force Fz max.: 900 N
- Max. total payload: 11 kg
Technical details
| Recommended handling weight [kg] | 11.0 |
|---|---|
| Lock sensing | optionally via attachment kit |
| Repeat accuracy [mm] | 0.02 |
| Weight [kg] | 0.25 |
| Max. distance when locking [mm] | 1.0 |
| Number of pneumatic feed-throughs | 6.0 |
| Feed-throughs for radial use | 3.0 |
| Pitch circle diameter [mm] | 50.0 |
| Connection flange according to | ISO 9409-1-50-4-M6 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Diameter D [mm] | 63.0 |
| Height Z [mm] | 26.5 |
| Screw connection diagram | S5/S7 über Adapterplatte |
| Max. dynamic moment Mx/My [Nm] | 35.0 |
| Max. dynamic moment Mz [Nm] | 27.0 |
| Moment Mx max. [Nm] | 75.0 |
| Moment My max. [Nm] | 75.0 |
| Moment Mz max. [Nm] | 135.0 |
| max. static tensile force Fz [N] | 900.0 |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
Manual via locking lever
Operating principle
by turning the locking lever, the head and adapter are locked and unlocked.
Media transmission
Optional via electrical modules and/or fluid modules. Pneumatic feed-through already integrated.
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months