arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SG5A-F 100-76-35

SG5A-F 100-76-35

castanhas de 5 eixos

ID 432206

Sistema de castanhas, padrão

Características do produto:
  • Castanha de 5 eixos, fixa
  • Interface 1: W-100-1
  • Adequado para: KSO 100
Dados técnicos:
  • Dimensões: 100 x 76 x 35 mm
  • Peso: 1.1 kg
Largura [mm] 100.0
Profundidade [mm] 76.0
Altura [mm] 35.0
Pacote unidade
Peso [kg] 1.1

Scope of delivery
System jaw, fastening screws; without top jaws