arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF 50-54 Illustration similar

PVF 50-54

Accessories for standard magnetic clamping technology

ID 420091

Accessoires voor standaard magnetische klemtechnologie

Productkenmerken
  • Vaste poolverlengingen PVF 50
  • Met doorboring en M8-schroef.
  • Technologie: Vierkante stang
Technische gegevens
  • Afmetingen: 45 x 45 x 54 mm
  • Poolschroefdraad: M8
  • Voor poolmaat: 50 x 50 mm
Lengte [mm] 45.0
Breedte [mm] 45.0
Hoogte [mm] 54.0
Ø D1 [mm] 15.0
Ø D2 [mm] 9.0

Levering
Poolverlenging, bevestigingsschroef