PVF 70-30
Accessories for standard magnetic clamping technology
Ident.-Nr. 422993
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Fixed pole extensions PVF 70
- With through-bore and M10 screw.
- Technology: Square pole
- Dimensions: 70 x 70 x 30 mm
- Pole thread: M10
- For pole size: 70 x 70 mm
Technische Details
| Länge [mm] | 70.0 |
|---|---|
| Breite [mm] | 70.0 |
| Höhe [mm] | 30.0 |
| Ø D1 [mm] | 17.0 |
| Ø D2 [mm] | 11.0 |
Lieferumfang
Polverlängerung, Befestigungsschraube