arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-B 45-26.5-22

SGWB-G3-B 45-26.5-22

快换卡爪

ID 1452105

标准型系统卡爪

产品特性:
  • 夹爪,活动式
  • 快换爪
  • 适用于: KSC mini
技术参数:
  • 尺寸: 45 x 26,5 x 22 mm
  • 夹持台阶: 3 mm
  • 重量: 0.1 kg
Breite [mm] 45.0
Tiefe [mm] 26.5
Höhe [mm] 22.0
Gebinde Stück
Gewicht [kg] 0.1