arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTG-A 140

WTG-A 140

快换卡爪

ID 1479318

标准卡爪

产品特性:
  • 带安装螺纹的快换卡爪
  • 用于夹紧夹持嵌件或夹持杆
  • 适用于: TANDEM BWA 虎钳型号 140
技术参数:
  • 尺寸: 65 x 80 x 20 mm
  • 重量: 0.7 kg
Width [mm] 80.0
Height [mm] 20.0
Suitable for 140
Weight [kg] 0.7

Scope of delivery
Quick-change jaws