arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTR-A 100

WTR-A 100

快换卡爪

ID 1479313

标准卡爪

产品特性:
  • 顶爪坯件
  • 快换爪
  • 适用于: TANDEM BWA 虎钳型号 100
技术参数:
  • 尺寸: 46.4 x 46.8 x 27 mm
  • 材料: 16MnCr5
  • 重量: 0.5 kg
Larghezza [mm] 46.8
Altezza [mm] 27.0
Materiale 16MnCr5
Adatto per 100
Peso [kg] 0.5

La fornitura comprende
Ganasce a cambio rapido