arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTR-A 140

WTR-A 140

快换卡爪

ID 1479314

标准卡爪

产品特性:
  • 顶爪坯件
  • 快换爪
  • 适用于: TANDEM BWA 虎钳型号 140
技术参数:
  • 尺寸: 65 x 67,8 x 33 mm
  • 材料: 16MnCr5
  • 重量: 1.2 kg
Width [mm] 67.8
Height [mm] 33.0
Material 16MnCr5
Suitable for 140
Weight [kg] 1.2

标配范围
快换卡爪