arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
BSWS-R-PGZN-plus

BSWS-R-PGZN-plus

Sistema di cambio rapido morsetti automatico
Il sistema automatico di cambio rapido delle griffe BSWS-R consente la sostituzione rapida e manuale delle griffe sulla pinza. Questa soluzione aumenta la flessibilità della pinza con simultanea disponibilità della macchina non presidiata. Il BSWS-R consente il cambio automatico ed economico delle dita di presa specifiche del pezzo rispetto al cambio dell'intera pinza.
Application image – BSWS-R

Quick. Flexible. Cost-efficient.

Automatic jaw quick-change system BSWS-R
Quick and simple changing, realized solely by the movement of the robot.

The automatic jaw quick-change system BSWS-R enables the quick and fully automatic changing of the gripper fingers. The change process is carried out exclusively by the movement of the robot. When the base is retracted into the storage station, the locking bolt is actuated and unlocks the mechanism As a result, a robot or an axis gantry can easily move upwards out of the jaw quick-change system while the base remains in the deposit station.

Take advantage of the benefits

  • Maximum flexibility: with the BSWS family, a single gripper can be used universally in various applications.

  • Saving time when converting applications: different workpieces can be handled by changing the gripper fingers.

  • PGN-plus-P fingerprint enables universal use and retrofitting in a wide range of gripper series.

  • Suitable for operation on cobots: deposit station prevents overloading of the robot through elastic mounting.

  • Simple finger design: screwing through the gripper finger is no longer necessary, all that is required is that you insert a thread into the finger.

  • Process reliability through monitoring the presence of the gripper finger in the deposit station by means of inductive proximity switches.

  • No confusion of the gripper jaws possible: via finger coding using an RFID data carrier.

SCHUNK - BSWS-R Rendering