ABR-PGZN-plus 160
Finger blank
ID 300014
Finger blank ABR-SBR-RB, Size: 160, Suitable for: PGN-plus/PZN-plus
- Material of the finger blanks: Aluminum (3.4365)
- Anzahl Stück pro Ident.-Nr.: 1
Technical details
| Pieces per ID | 1.0 |
|---|---|
| Weight [kg] | 1.29 |
| Material | Aluminum (3.4365) |