KA BG16-L 12P-1000
cable
ID 301801
Connection cables, Plug-in connection size: M16, Straight socket
- Number of wires: 12
- Cable length: 10 m
- Max. current: 0.5 A
Technical details
Connection sensor side | Straight socket |
---|---|
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 10 |
Number of wires | 12 |
Wire cross section [mm²] | 0.25 |
Weight [kg] | 0.68 |
Max. current per wire [A] | 0.5 |
Max. current [A] | 0.5 |