KST-M8-G 3P
Connectors/sockets and adjustable housings
ID 300050
Cable connector, Plug-in connection size: M8, Straight plug
- Number of wires: 3
- Max. current: 0.5 A
Technical details
| Aansluiting sensorzijde | Rechte steker |
|---|---|
| Connector schakelkastzijde | Open kabeldraden |
| Haakse connector, schakelkastzijde [°] | 0 |
| Aantal draden | 3.0 |
| Kabeldoorsnede [mm²] | 0.25 |
| Max. stroom per draad [A] | 0.5 |
| Max. stroom [A] | 0.5 |
| Kabelconnector | ja |