SLH 20-0100
pillar assembly system hollow pillar
Ident.-Nr. 313620
pillar assembly system hollow pillar SLH, Size: 20
- Length: 100 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 100.0 |
| pillar diameter [mm] | 20.0 |
Ident.-Nr. 313620
| Material | Steel |
|---|---|
| Length [mm] | 100.0 |
| pillar diameter [mm] | 20.0 |