SLH 55-0500
pillar assembly system hollow pillar
ID 313735
pillar assembly system hollow pillar SLH, Size: 55
- Length: 500 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 500.0 |
| pillar diameter [mm] | 55.0 |
ID 313735
| Material | Steel |
|---|---|
| Length [mm] | 500.0 |
| pillar diameter [mm] | 55.0 |