arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PLG 30-XXX-2-OSY Illustration similar

PLG 30-XXX-2-OSY

Customized and configurable long-stroke gripper
Customized and configurable long-stroke gripper PLG, Size: 30, pneumatic

  • Stroke per jaw: 400 mm
  • Closing force: 3000 N
  • Opening force: 3350 N
  • Max. ambient temperature: 90 °C
Fingerversion lang
Synchronisierung ohne Synchronisation
Hub pro Backe min. [mm] 100.0
Hub pro Backe max. [mm] 400.0
Schließkraft [N] 3000.0
Öffnungskraft [N] 3350.0
Eigenmasse* [kg] 38.29
Zusatzmasse je 1 mm Hub** [kg] 0.062
Empfohlenes Werkstückgewicht [kg] 15.0
Min. Betriebsdruck [bar] 2.0
Max. Betriebsdruck [bar] 6.0
Nennbetriebsdruck [bar] 6.0
Schließzeit [s] 0.8
Öffnungszeit [s] 1.0
Max. zulässige Fingerlänge [mm] 800.0
Max. zulässige Masse pro Finger [kg] 20.0
Schutzart IP 30
Min. Umgebungstemperatur [°C] 5.0
Max. Umgebungstemperatur [°C] 90.0
Wiederholgenauigkeit [mm] 0.03
Moment Mx max. [Nm] 273.0
Moment My max. [Nm] 945.0
Moment Mz max. [Nm] 350.0
Haltekraft Positionsklemmung *** [N] 3000.0
Max. Kraft axial Fz max. [N] 4000.0
Die ergänzenden technischen Daten aller Kombinationsmöglichkeiten finden Sie im PDF-Datasheet im Anschluss an Ihre individuelle Konfiguration.
* bezogen auf die dargestellte Basisvariante mit 100 mm Hub pro Backe ohne zusätzliche Optionen
** bezogen auf die Basisvariante ohne zusätzliche Optionen
bezogen auf die Variante mit Positionsklemmung

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

How to get to the online configurator
The configurator can be accessed via the SCHUNK website or via https://schunk.com/us/en/konfigurator-plg available directly.

Holding force position clamping
describes the sum of the clamping force on the piston rods of the two installed clamping elements.

Housing material
Aluminum alloy

Base jaw material
hard-anodized, high strength aluminum

Warranty
12 months

Scope of delivery
Centering sleeves for finger mounting, mounting material for gripper mounting for variants with AKO EN ISO..., assembly instructions (operating manual with declaration of incorporation available online).