KSC 125-235-S
Etau de serrage de base
ID 1395040
This product has been discontinued and is no longer available.
Phased out date: Jun 30, 2023
Alternative products:
Étaux à serrage concentrique standard
Information sur l'arrêt de la production :
Information sur l'arrêt de la production :
- Date de fin des ventes: 2023-06-30
- Remplacé par: 1514248
- Sans mors
- Version flottante
- Compatible VERO-S
- Dimensions: 125 x 235 x 50 mm
- Compliance: ± 5 mm
- Force de serrage max.: 35 kN
- Couple de rotation max.: 100 Nm
- Poids: 9 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Max. clamping force [kN] | 35.0 |
| Max. torque [Nm] | 100.0 |
| Length compensation [mm] | ± 5 |
| Weight [kg] | 9.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench