arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
KSP plus-IN2

KSP plus-IN2

Pneumatic 2-jaw clamping force blocks with inductive jaw monitoring
Pneumatically actuated 2-jaw clamping force block with inductive monitoring of the jaw position for increased safety and automated applications.

Advantages – Your benefits

  • Precision wedge-hook clamping force block for highest quality requirements
    Allows excellent machining results
  • Low height design
    Maximum use of the machine room and maximum rigidity of the system
  • Optimized outside contour
    For best side access and optimal chip falling
  • Cubic design
    Ideal for 6-sided machining with two set-ups on 4-axis machines
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Base jaws with tongue and groove or fine serration as standard
    High flexibility in the range of top jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life
  • Effective protection of proximity switch from falling chips and heavy parts
    Maximum process reliability even with rough machining

Options and special information

  • The TANDEM KSP plus-IN2 clamping force blocks with inductive monitoring of the jaw position from SCHUNK are centrically clamping and are pneumatically actuated. Due to the inductive monitoring of the jaw position, this clamping force block is particularly suitable for fully automated machining processes in which the jaw position of the clamping device is to be additionally monitored.
  • A cover plate effectively protects the proximity switches from falling chips and heavier parts. Moreover, a coating around the sensor cables ensures that they are more resistant to hot and sharp-edged chips.