arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL-S plus 500 Z-B

THL-S plus 500 Z-B

Steady Rests with lateral Cylinder

ID 825632

Standard steady rest

Discontinuation information:
  • End-of-sales date: 2023-12-31
Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Spherical rollers
Technical data:
  • Clamping range: 50 - 310 mm
  • Max. clamping force per roller: 15 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.06 mm
  • Repeat accuracy: < 0.01 mm
  • Max. circumferential speed: 565 m/min
  • Weight: 236 kg
Type de lubrication Lubrification centralisée
Galets sphérique
Diamètre de serrage min. [mm] 50.0
Diamètre de serrage max. [mm] 310.0
Pression d'utilisation min. [bar] 8.0
Pression d'utilisation maximale [bar] 60.0
Force de serrage max. par galet [kN] 15.0
Précision de centrage [mm] < 0.06
Répétabilité [mm] < 0.01
Vitesse de circonférence maxi. [m/min] 565.0
Poids [kg] 236.0